IESNA:LM-63-2002
[TEST]P1378565
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-835-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38088.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5595.0 5358.6 5060.9 4675.7 4360.4 4132.8 4089.0 4237.9 4640.6 5201.0 6006.6 6820.9 7731.5 8668.4 9342.6 9955.5 10261.9 10489.6 
10752.3 11023.7 11365.2 11452.7 11295.1 11654.1 12415.9 14123.3 16434.8 18501.2 19298.0 17301.7 11960.6 4693.2 1576.1 569.1 
192.6 17.5 0.0 
5595.0 5349.9 5069.7 4693.2 4334.2 4132.8 4106.5 4220.3 4605.6 5218.5 5927.8 6777.1 7731.5 8615.8 9360.1 9973.0 10218.1 10489.6 
10638.4 11050.0 11400.2 11470.2 11426.5 11706.7 12380.9 13948.2 16382.3 18571.3 19438.1 17555.6 12223.3 5376.1 1786.2 639.2 
210.1 17.5 0.0 
5595.0 5393.6 5060.9 4728.2 4413.0 4176.6 4124.0 4202.8 4579.3 5113.5 5822.7 6610.7 7460.0 8353.1 9114.9 9824.1 10174.4 10419.5 
10638.4 10979.9 11400.2 11732.9 11899.3 12144.4 12766.1 14088.3 16294.7 18518.7 20366.2 19228.0 14762.5 7039.8 2618.0 1120.8 
262.7 17.5 0.0 
5595.0 5376.1 5148.5 4824.5 4518.0 4272.9 4159.1 4220.3 4448.0 4894.6 5560.0 6243.0 7048.5 7749.0 8580.8 9298.8 9981.7 10507.1 
10717.2 11076.2 11610.3 11969.3 12354.6 12661.0 13344.0 14613.6 16846.4 19989.7 23168.1 24753.0 20760.3 11584.1 4570.6 1724.9 
534.1 26.3 0.0 
5595.0 5411.2 5148.5 4885.8 4605.6 4369.2 4246.6 4255.4 4421.7 4789.5 5341.1 5997.8 6724.5 7425.0 8116.7 8887.2 9745.3 10507.1 
10936.1 11382.7 11951.8 12468.4 13072.6 13659.2 14499.8 15909.5 18623.8 22975.5 27195.9 29306.0 22800.4 13974.4 6199.2 2828.2 
691.7 26.3 0.0 
5595.0 5393.6 5157.2 4929.6 4649.4 4439.2 4281.6 4272.9 4439.2 4780.7 5262.3 5884.0 6514.4 7214.9 7915.3 8685.9 9587.7 10402.0 11006.2 
11689.1 12310.8 12958.7 13659.2 14412.2 15471.7 17231.6 19753.3 24008.7 28395.4 28596.8 21635.9 13711.8 6549.4 2845.7 744.3 26.3 
0.0 
5595.0 5393.6 5227.3 5060.9 4868.3 4684.4 4518.0 4448.0 4509.3 4693.2 5078.4 5551.2 6120.4 6689.5 7442.5 8151.8 9036.1 9973.0 11041.2 
12144.4 13431.6 14718.7 15944.5 17152.8 18457.5 19797.1 21469.5 23246.9 24052.5 20164.9 12380.9 5866.5 2136.4 691.7 192.6 26.3 0.0 
5595.0 5446.2 5367.4 5209.8 5104.7 4973.4 4877.0 4798.2 4772.0 4868.3 5069.7 5384.9 5805.2 6365.5 7074.8 7897.8 8703.4 9675.3 10761.0 
11890.5 13168.9 14342.2 15471.7 16478.6 17336.7 18037.2 17888.3 16811.3 14070.7 9710.3 4185.3 1444.7 735.5 394.0 148.9 35.0 0.0 
5595.0 5490.0 5472.4 5384.9 5341.1 5288.6 5227.3 5192.3 5201.0 5253.5 5367.4 5533.7 5813.9 6260.5 6838.4 7538.8 8388.2 9360.1 10472.1 
11575.3 12643.5 13781.8 14613.6 15191.5 15673.1 15375.4 13886.9 11505.3 7967.9 4202.8 2171.5 1208.3 700.5 429.0 175.1 35.0 0.0 
5595.0 5551.2 5542.5 5516.2 5560.0 5560.0 5638.8 5647.6 5770.1 5866.5 6041.6 6251.7 6531.9 6925.9 7477.5 8265.6 9114.9 10297.0 11470.2 
12862.4 14438.5 15874.5 16969.0 17870.8 18019.7 16548.7 13965.7 9964.2 5384.9 2836.9 1654.9 1006.9 612.9 367.7 157.6 26.3 0.0 
5595.0 5595.0 5586.3 5673.8 5691.3 5805.2 5884.0 5927.8 6111.6 6269.2 6496.9 6759.6 7136.1 7652.7 8309.4 9097.4 9955.5 10866.1 
11855.5 12976.3 14210.8 15287.8 16137.1 16478.6 15804.4 13527.9 10874.8 6996.0 3441.1 1917.5 1182.0 770.5 481.6 253.9 113.8 26.3 0.0 
5595.0 5603.8 5656.3 5726.4 5822.7 5892.7 5936.5 6050.3 6181.7 6313.0 6505.6 6715.8 7013.5 7451.3 7950.4 8475.7 9158.7 9850.4 10620.9 
11409.0 12293.3 13081.3 13615.4 13650.5 12809.9 10927.4 8694.6 5840.2 2784.4 1549.8 989.4 612.9 394.0 210.1 78.8 17.5 0.0 
5595.0 5630.1 5700.1 5787.7 5875.2 5945.3 6024.1 6094.1 6146.6 6251.7 6356.8 6531.9 6715.8 6969.7 7284.9 7573.9 7897.8 8274.3 8659.6 
9062.4 9456.4 9596.5 9360.1 8668.4 7530.1 6024.1 4605.6 3178.4 1847.5 1182.0 840.6 577.9 385.3 218.9 78.8 17.5 0.0 
5595.0 5647.6 5735.1 5813.9 5901.5 5945.3 5962.8 5945.3 5892.7 5840.2 5822.7 5831.4 5787.7 5752.6 5621.3 5481.2 5271.1 5025.9 4772.0 
4421.7 3948.9 3449.8 3020.8 2609.3 2276.5 1961.3 1742.4 1506.0 1295.9 1120.8 893.1 683.0 490.3 297.7 113.8 17.5 0.0 
5595.0 5682.6 5787.7 5866.5 5919.0 5884.0 5866.5 5778.9 5682.6 5603.8 5481.2 5297.3 5087.2 4920.8 4789.5 4640.6 4439.2 4159.1 3826.3 
3528.6 3152.1 2854.4 2591.7 2372.9 2180.2 1970.1 1786.2 1593.6 1400.9 1199.6 989.4 770.5 499.1 315.2 140.1 26.3 0.0 
5595.0 5726.4 5822.7 5875.2 5866.5 5822.7 5743.9 5647.6 5533.7 5367.4 5174.7 4982.1 4815.8 4728.2 4640.6 4500.5 4307.9 4054.0 3773.8 
3502.4 3274.7 3099.6 2968.3 2758.1 2530.5 2311.6 2031.4 1759.9 1506.0 1260.9 1024.4 796.8 542.9 306.5 148.9 26.3 0.0 
5595.0 5735.1 5866.5 5848.9 5822.7 5752.6 5647.6 5516.2 5358.6 5244.8 5087.2 4955.8 4859.5 4728.2 4605.6 4413.0 4167.8 3966.4 3756.3 
3616.2 3537.4 3546.1 3484.9 3309.7 3082.1 2775.6 2477.9 2171.5 1838.7 1541.0 1217.1 998.2 761.8 464.1 236.4 52.5 0.0 
5595.0 5770.1 5857.7 5813.9 5752.6 5691.3 5551.2 5411.2 5271.1 5166.0 5095.9 5017.1 4894.6 4693.2 4465.5 4211.6 3940.2 3712.5 3537.4 
3449.8 3476.1 3502.4 3467.3 3362.3 3169.6 2942.0 2731.8 2521.7 2215.2 1873.8 1619.8 1330.9 1059.5 726.7 385.3 70.0 0.0 
5595.0 5778.9 5831.4 5805.2 5708.9 5603.8 5472.4 5349.9 5253.5 5218.5 5166.0 5043.4 4885.8 4588.1 4290.4 3940.2 3642.5 3423.6 3309.7 
3257.2 3266.0 3213.4 3134.6 2977.0 2758.1 2574.2 2390.4 2197.7 1926.3 1742.4 1558.6 1322.1 1015.7 718.0 394.0 78.8 0.0 
5595.0 5761.4 5831.4 5717.6 5673.8 5577.5 5437.4 5306.1 5236.0 5227.3 5183.5 5069.7 4772.0 4474.3 4080.3 3730.0 3432.3 3222.2 3134.6 
3108.3 3012.0 2880.7 2749.4 2548.0 2364.1 2180.2 1996.3 1768.7 1584.8 1418.5 1278.4 1068.2 805.5 595.4 324.0 87.6 0.0 
5595.0 5778.9 5787.7 5717.6 5638.8 5533.7 5428.7 5297.3 5288.6 5262.3 5183.5 5043.4 4745.7 4369.2 3957.7 3607.4 3336.0 3160.9 3047.1 
2968.3 2793.1 2618.0 2469.2 2311.6 2110.2 1935.1 1759.9 1576.1 1427.2 1357.2 1313.4 1050.7 735.5 516.6 245.2 43.8 0.0 
5595.0 5761.4 5857.7 5735.1 5647.6 5533.7 5463.7 5367.4 5288.6 5297.3 5201.0 5052.2 4763.2 4404.2 3966.4 3589.9 3388.5 3195.9 3038.3 
2959.5 2758.1 2583.0 2434.1 2285.3 2092.7 1908.8 1724.9 1549.8 1418.5 1348.4 1313.4 928.1 691.7 490.3 253.9 26.3 0.0 
